Sealmaster Mounted Cast Iron Three Bolt Flange Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USF3B5000-107-C
Part #:739081
Catalog #:USF3B5000-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.4375 in |
| Overall Width (in): | 5.25 in | Overall Height (in): | 2.83 in |
| Overall Height to Inner Ring (in): | 2.83 in | Foot Height (in): | 0.81 in |
| Overall Length (in): | 5.25 in | Locking Collar Outside Diameter (in): | 2.77 in |
| Length Through Bore (in): | 2.75 in | Bolt Circle (in): | 5 in |
Technical Specifications
| Maximum Speed (RPM): | 3000 rpm | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Rolling Element: | Spherical Roller | Pilot Configuration: | No Pilot |
| Housing Construction: | Solid | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Platform: | USRB | Misalignment Type: | Dynamic |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | USF3B5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 23,609 lb |
| Housing Type: | Flange, Three Bolt | Housing Material: | Cast Iron |
| Housing Style: | Flange Block | Radial Clearance: | Standard |
| Fixed/Expansion: | Fixed | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Bolt Hole Shape: | Round Hole |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-107-C |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 4 |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461368077 | Weight: | 6.41 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 5.38 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.20.4080 |
| Country of Origin: | Mexico |

