Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTAE5000K-203
Part #:737770
Catalog #:USTAE5000K-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Slot Width (in): | 0.88 in |
| Housing Top Width (in): | 2.5 in | Slot Spacing (in): | 4.58 in |
| Locking Collar Outside Diameter (in): | 3.5 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Housing Type: | Take Up, Top Angle | Frame Type: | Protect Screw Design |
| Platform: | USRB | Rolling Element: | Spherical Roller |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Maximum Speed (RPM): | 3750 rpm |
| Radial Clearance: | Standard | Housing Style: | Take-Up Block |
| Shaft Locking Type: | Adapter Mount | Fixed/Expansion: | Fixed |
| Outer Ring Land Profile: | Standard | Bore Shape: | Straight |
| Housing Color: | Gray | Static Load Rating (lb): | 34,981 lb |
| Cage Material: | Steel | Component Description: | Take Up Bearing Only |
| Housing Material: | Cast Iron | Series: | USTAE5000 |
| Misalignment Type: | Dynamic | Measure Units: | Inch |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Ability to Relubricate: | Yes | Insert: | USI5000K-203 |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 7 |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461412084 | Weight: | 18.42 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

