Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTAE5000K-111
Part #:738242
Catalog #:USTAE5000K-111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 6.5 in | Overall Width (in): | 2.96 in |
| Bore Diameter (in): | 1.6875 in | Housing Top Width (in): | 2.44 in |
| Locking Collar Outside Diameter (in): | 3 in | Centerline to Outermost Bearing Face (in): | 1.77 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Lubrication Method: | Lubrication Fitting |
| Component Description: | Take Up Bearing Only | Radial Dynamic Load Capacity (lb): | 22,689 lb |
| Housing Color: | Gray | Bore Shape: | Straight |
| Cage Material: | Steel | Housing Type: | Take Up, Top Angle |
| Frame Type: | Protect Screw Design | Radial Clearance: | Standard |
| Static Load Rating (lb): | 28,021 lb | End Cap: | No |
| Maximum Speed (RPM): | 4000 rpm | Platform: | USRB |
| Shaft Locking Type: | Adapter Mount | Measure Units: | Inch |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Series: | USTA5000 | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Size Code: | 5 |
| Insert: | USI5000K-111 | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461412015 | Weight: | 12.73 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

