Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTA5000K-315
Part #:738286
Catalog #:USTA5000K-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 11 in | Slot Width (in): | 1.36 in |
| Bore Diameter (in): | 3.9375 in | Base to Center Height (in): | 5.5 in |
| Overall Height (in): | 11 in | Overall Width (in): | 4.96 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Slot Spacing (in): | 7.59 in |
| Top Housing Length (in): | 10.5 in | Housing Top Width (in): | 3.56 in |
| Bottom Housing Length (in): | 11 in | Centerline to Outermost Bearing Face (in): | 2.95 in |
| Inner Ring Outside Diameter (in): | 4.5 in | Length Through Bore (in): | 4.96 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Outer Ring Land Profile: | Standard | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Shaft Locking Type: | Adapter Mount | Misalignment Type: | Dynamic |
| Rolling Element: | Spherical Roller | Static Load Rating (lb): | 136,151 lb |
| Platform: | USRB | Bore Shape: | Straight |
| Fixed/Expansion: | Fixed | Series: | USTA5000 |
| Housing Color: | Gray | Radial Clearance: | Standard |
| Housing Style: | Take-Up Block | Housing Type: | Take Up, Top Angle |
| Housing Material: | Cast Iron | Cage Material: | Steel |
| Frame Type: | Protect Screw Design | Maximum Speed (RPM): | 2250 rpm |
| Lubrication Method: | Lubrication Fitting | Component Description: | Take Up Bearing Only |
| Measure Units: | Inch | End Cap: | No |
| Setscrew Torque (in-lbs): | 300 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Insert: | USI5000K-315 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 11 |
General Specifications
| UPC: | 662461412985 | Weight: | 63.60 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

