Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTAE5000KE-203-C
Part #:739261
Catalog #:USTAE5000KE-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Width (in): | 0.88 in | Bore Diameter (in): | 2.1875 in |
| Locking Collar Outside Diameter (in): | 3.5 in | Housing Top Width (in): | 2.5 in |
| Slot Spacing (in): | 4.58 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Component Description: | Take Up Bearing Only |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Maximum Speed (RPM): | 2200 rpm | Static Load Rating (lb): | 34,981 lb |
| Series: | USTAE5000 | Misalignment Type: | Dynamic |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Housing Style: | Take-Up Block |
| Outer Ring Land Profile: | Standard | Radial Clearance: | Standard |
| Housing Color: | Gray | Frame Type: | Protect Screw Design |
| Lubrication Method: | Lubrication Fitting | Rolling Element: | Spherical Roller |
| Housing Type: | Take Up, Top Angle | Cage Material: | Steel |
| Platform: | USRB | Shaft Locking Type: | Adapter Mount |
| Fixed/Expansion: | Expansion | End Cap: | No |
| Ability to Relubricate: | Yes | Size Code: | 7 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-203-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461418383 | Weight: | 18.42 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

