Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000-203
Part #:738041
Catalog #:USTA5000-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 3.25 in |
| Slot Width (in): | 1.13 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Housing Top Width (in): | 2.44 in | Slot Spacing (in): | 4.89 in |
| Centerline to Outermost Bearing Face (in): | 1.88 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Maximum Speed (RPM): | 3750 rpm | Bore Shape: | Straight |
| Frame Type: | Protect Screw Design | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Platform: | USRB | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Component Description: | Take Up Bearing Only | Radial Clearance: | Standard |
| Housing Style: | Take-Up Block | Fixed/Expansion: | Fixed |
| Housing Type: | Take Up, Top Angle | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000-203 | Grease Fitting Thread Size: | 1/8 NPT |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 7 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461382028 | Weight: | 18.03 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

