Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000-215
Part #:738043
Catalog #:USTA5000-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.9375 in | Overall Width (in): | 3.73 in |
| Overall Height (in): | 8.31 in | Overall Length (in): | 8.5 in |
| Slot Width (in): | 1.13 in | Locking Collar Outside Diameter (in): | 4.52 in |
| Slot Spacing (in): | 5.83 in | Housing Top Width (in): | 2.81 in |
| Length Through Bore (in): | 3.88 in | Centerline to Outermost Bearing Face (in): | 2.36 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Frame Type: | Protect Screw Design |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Maximum Speed (RPM): | 3000 rpm | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Gray | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 65,610 lb |
| Component Description: | Take Up Bearing Only | Cage Material: | Steel |
| Housing Type: | Take Up, Top Angle | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Fixed/Expansion: | Fixed | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Insert: | USI5000-215 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461382394 | Weight: | 27.41 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.56 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

