Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000E-203
Part #:738047
Catalog #:USTA5000E-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Housing Width (in): | 2.44 in |
| Overall Width (in): | 3.25 in | Slot Width (in): | 1.13 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Slot Spacing (in): | 4.89 in |
| Centerline to Outermost Bearing Face (in): | 1.88 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Frame Type: | Protect Screw Design |
| Maximum Speed (RPM): | 3750 rpm | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Housing Construction: | Solid |
| Housing Color: | Gray | End Cap: | No |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Component Description: | Take Up Bearing Only | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Type: | Take Up, Top Angle |
| Ability to Relubricate: | Yes | Size Code: | 7 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-203 |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461382059 | Weight: | 18.03 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

