Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000E-215
Part #:738049
Catalog #:USTA5000E-215
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.9375 in | Overall Width (in): | 3.73 in |
| Overall Length (in): | 8.5 in | Overall Height (in): | 8.31 in |
| Slot Width (in): | 1.13 in | Housing Top Width (in): | 2.81 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Length Through Bore (in): | 3.88 in |
| Centerline to Outermost Bearing Face (in): | 2.34 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Maximum Speed (RPM): | 3000 rpm | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Frame Type: | Protect Screw Design | Bore Shape: | Straight |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Platform: | USRB | Misalignment Type: | Dynamic |
| End Cap: | No | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Component Description: | Take Up Bearing Only |
| Fixed/Expansion: | Expansion | Housing Type: | Take Up, Top Angle |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Housing Material: | Cast Iron | Shaft Locking Type: | Single Set Collar |
| Radial Clearance: | Standard | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 9 | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Insert: | USI5000-215 |
General Specifications
| UPC: | 662461382370 | Weight: | 27.41 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.56 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

