Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000E-315
Part #:738051
Catalog #:USTA5000E-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.9375 in | Base to Center Height (in): | 5.5 in |
| Overall Width (in): | 4.94 in | Overall Length (in): | 11 in |
| Overall Height (in): | 11 in | Slot Width (in): | 1.36 in |
| Slot Spacing (in): | 7.59 in | Top Housing Length (in): | 10.5 in |
| Bottom Housing Length (in): | 11 in | Housing Top Width (in): | 3.56 in |
| Locking Collar Outside Diameter (in): | 6 in | Centerline to Outermost Bearing Face (in): | 2.94 in |
| Inner Ring Outside Diameter (in): | 4.5 in | Length Through Bore (in): | 4.94 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Frame Type: | Protect Screw Design | Housing Construction: | Solid |
| Maximum Speed (RPM): | 2250 rpm | Bore Shape: | Straight |
| Platform: | USRB | Housing Color: | Gray |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Component Description: | Take Up Bearing Only | Housing Type: | Take Up, Top Angle |
| Housing Material: | Cast Iron | Housing Style: | Take-Up Block |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Expansion |
| Setscrew Torque (in-lbs): | 1440 in/lbs | Ability to Relubricate: | Yes |
| Size Code: | 11 | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Insert: | USI5000-315 |
| Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461382448 | Weight: | 54.54 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

