Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTAE5000-111
Part #:738052
Catalog #:USTAE5000-111
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.6875 in | Overall Length (in): | 6.5 in |
| Overall Width (in): | 2.91 in | Locking Collar Outside Diameter (in): | 2.75 in |
| Housing Top Width (in): | 2.44 in | Centerline to Outermost Bearing Face (in): | 1.72 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Frame Type: | Protect Screw Design |
| Housing Construction: | Solid | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Maximum Speed (RPM): | 4000 rpm |
| Housing Color: | Gray | End Cap: | No |
| Misalignment Type: | Dynamic | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Component Description: | Take Up Bearing Only | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Housing Type: | Take Up, Top Angle | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Size Code: | 5 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-111 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461382066 | Weight: | 7.65 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

