Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTAE5000-203
Part #:738053
Catalog #:USTAE5000-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 3.05 in |
| Slot Width (in): | 0.88 in | Housing Top Width (in): | 2.5 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Slot Spacing (in): | 4.58 in |
| Centerline to Outermost Bearing Face (in): | 1.88 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Frame Type: | Protect Screw Design |
| Maximum Speed (RPM): | 3750 rpm | Bore Shape: | Straight |
| Misalignment Type: | Dynamic | Platform: | USRB |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Series: | USTAE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Component Description: | Take Up Bearing Only | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Housing Type: | Take Up, Top Angle |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 7 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-203 |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461382073 | Weight: | 11.29 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

