Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000-115-C
Part #:738080
Catalog #:USTA5000-115-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.9375 in | Overall Width (in): | 2.88 in |
| Overall Length (in): | 6.5 in | Slot Width (in): | 0.69 in |
| Bottom Housing Length (in): | 6.5 in | Slot Spacing (in): | 5 in |
| Housing Top Width (in): | 2.44 in | Locking Collar Outside Diameter (in): | 3 in |
| Centerline to Outermost Bearing Face (in): | 1.69 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Maximum Speed (RPM): | 2500 rpm | Frame Type: | Protect Screw Design |
| End Cap: | No | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Component Description: | Take Up Bearing Only | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Housing Type: | Take Up, Top Angle | Radial Clearance: | Standard |
| Housing Style: | Take-Up Block | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Size Code: | 6 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-115-C |
General Specifications
| UPC: | 662461381878 | Weight: | 12.10 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

