Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000-307-C
Part #:738084
Catalog #:USTA5000-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.4375 in | Base to Center Height (in): | 4.5 in |
| Overall Height (in): | 9.63 in | Overall Width (in): | 4.25 in |
| Overall Length (in): | 9.5 in | Housing Width (in): | 3.19 in |
| Slot Width (in): | 1.38 in | Top Housing Length (in): | 9 in |
| Bottom Housing Length (in): | 9.5 in | Locking Collar Outside Diameter (in): | 5.31 in |
| Slot Spacing (in): | 6.83 in | Length Through Bore (in): | 4.47 in |
| Inner Ring Outside Diameter (in): | 4.167 in | Centerline to Outermost Bearing Face (in): | 2.66 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Housing Construction: | Solid |
| Bore Shape: | Straight | Frame Type: | Protect Screw Design |
| Maximum Speed (RPM): | 1350 rpm | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Housing Color: | Gray | End Cap: | No |
| Outer Ring Land Profile: | Standard | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 105,628 lb |
| Component Description: | Take Up Bearing Only | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Style: | Take-Up Block |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Type: | Take Up, Top Angle |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 660 in/lbs |
| Max Operating Temperature (F): | 220 °F | Size Code: | 10 |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-307-C |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461382295 | Weight: | 39.30 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

