Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000-315-C
Part #:738085
Catalog #:USTA5000-315-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 3.9375 in | Overall Width (in): | 4.94 in |
| Overall Height (in): | 11 in | Housing Width (in): | 3.56 in |
| Overall Length (in): | 11 in | Base to Center Height (in): | 5.5 in |
| Slot Width (in): | 1.38 in | Slot Spacing (in): | 7.59 in |
| Bottom Housing Length (in): | 11 in | Housing Top Width (in): | 3.56 in |
| Locking Collar Outside Diameter (in): | 6 in | Top Housing Length (in): | 10.5 in |
| Centerline to Outermost Bearing Face (in): | 2.94 in | Inner Ring Outside Diameter (in): | 4.5 in |
| Length Through Bore (in): | 4.94 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Bore Shape: | Straight |
| Maximum Speed (RPM): | 1200 rpm | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Housing Construction: | Solid | Frame Type: | Protect Screw Design |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Platform: | USRB | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 136,151 lb |
| Component Description: | Take Up Bearing Only | Fixed/Expansion: | Fixed |
| Housing Material: | Cast Iron | Housing Type: | Take Up, Top Angle |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Setscrew Torque (in-lbs): | 1440 in/lbs | Ability to Relubricate: | Yes |
| Insert: | USI5000-315-C | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Size Code: | 11 |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461382509 | Weight: | 54.54 LB |
| Packaged Length: | 11.19 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 4.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

