Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000E-203-C
Part #:738087
Catalog #:USTA5000E-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 3.25 in |
| Housing Width (in): | 2.44 in | Slot Width (in): | 1.13 in |
| Slot Spacing (in): | 4.89 in | Locking Collar Outside Diameter (in): | 3.25 in |
| Centerline to Outermost Bearing Face (in): | 1.88 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Bore Shape: | Straight | Maximum Speed (RPM): | 2200 rpm |
| Housing Construction: | Solid | Frame Type: | Protect Screw Design |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| End Cap: | No | Platform: | USRB |
| Misalignment Type: | Dynamic | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Component Description: | Take Up Bearing Only | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Cage Material: | Steel | Housing Type: | Take Up, Top Angle |
| Fixed/Expansion: | Expansion | Housing Style: | Take-Up Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Size Code: | 7 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-203-C | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461381908 | Weight: | 18.03 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

