Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000E-207-C
Part #:738088
Catalog #:USTA5000E-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Housing Width (in): | 2.69 in |
| Overall Width (in): | 3.33 in | Locking Collar Outside Diameter (in): | 4 in |
| Centerline to Outermost Bearing Face (in): | 1.95 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Bore Shape: | Straight | Frame Type: | Protect Screw Design |
| Housing Construction: | Solid | Maximum Speed (RPM): | 1750 rpm |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Component Description: | Take Up Bearing Only | Housing Material: | Cast Iron |
| Housing Style: | Take-Up Block | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Housing Type: | Take Up, Top Angle | Cage Material: | Steel |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Grease Fitting Thread Size: | 1/8 NPT | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-207-C |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Size Code: | 8 | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461382288 | Weight: | 27.93 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

