Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTA5000E-215-C
Part #:738089
Catalog #:USTA5000E-215-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.9375 in | Overall Height (in): | 8.31 in |
| Overall Width (in): | 3.73 in | Overall Length (in): | 8.5 in |
| Slot Width (in): | 1.13 in | Housing Top Width (in): | 2.81 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Centerline to Outermost Bearing Face (in): | 2.34 in |
| Length Through Bore (in): | 3.88 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Multi-Lip Contact Seal |
| Rolling Element: | Spherical Roller | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Maximum Speed (RPM): | 1600 rpm | Frame Type: | Protect Screw Design |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Platform: | USRB | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Component Description: | Take Up Bearing Only |
| Cage Material: | Steel | Housing Style: | Take-Up Block |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Housing Type: | Take Up, Top Angle | Radial Clearance: | Standard |
| Shaft Locking Type: | Single Set Collar | Ability to Relubricate: | Yes |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Size Code: | 9 | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Insert: | USI5000-215-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461382271 | Weight: | 27.41 LB |
| Packaged Length: | 8.75 IN | Packaged Width: | 8.56 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

