Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTAE5000-207-C
Part #:738094
Catalog #:USTAE5000-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Overall Width (in): | 3.33 in |
| Locking Collar Outside Diameter (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.95 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Bore Shape: | Straight | Maximum Speed (RPM): | 1750 rpm |
| Frame Type: | Protect Screw Design | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Housing Color: | Gray | End Cap: | No |
| Misalignment Type: | Dynamic | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 59,535 lb |
| Component Description: | Take Up Bearing Only | Fixed/Expansion: | Fixed |
| Housing Style: | Take-Up Block | Cage Material: | Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Take Up, Top Angle | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-207-C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 8 |
| Max Operating Temperature (C): | 105 °C | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461381977 | Weight: | 19.64 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

