Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTAE5000E-111-C
Part #:738095
Catalog #:USTAE5000E-111-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.6875 in | Overall Width (in): | 2.91 in |
| Overall Length (in): | 6.5 in | Locking Collar Outside Diameter (in): | 2.75 in |
| Housing Top Width (in): | 2.44 in | Centerline to Outermost Bearing Face (in): | 1.72 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Measure Units: | Inch | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 22,689 lb | Housing Construction: | Solid |
| Maximum Speed (RPM): | 2750 rpm | Frame Type: | Protect Screw Design |
| End Cap: | No | Platform: | USRB |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Series: | USTA5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 28,021 lb |
| Component Description: | Take Up Bearing Only | Fixed/Expansion: | Expansion |
| Cage Material: | Steel | Housing Type: | Take Up, Top Angle |
| Housing Style: | Take-Up Block | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 5 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000-111-C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461381960 | Weight: | 7.65 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

