Sealmaster Mounted Cast Iron Top Angle Take Up Housing Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USTAE5000E-203-C
Part #:738096
Catalog #:USTAE5000E-203-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.1875 in | Overall Width (in): | 3.05 in |
| Slot Width (in): | 0.88 in | Housing Top Width (in): | 2.5 in |
| Locking Collar Outside Diameter (in): | 3.25 in | Slot Spacing (in): | 4.58 in |
| Centerline to Outermost Bearing Face (in): | 1.88 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Bore Shape: | Straight |
| Frame Type: | Protect Screw Design | Radial Dynamic Load Capacity (lb): | 28,087 lb |
| Housing Construction: | Solid | Maximum Speed (RPM): | 2200 rpm |
| End Cap: | No | Misalignment Type: | Dynamic |
| Housing Color: | Gray | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Series: | USTAE5000 |
| Lubrication Method: | Lubrication Fitting | Static Load Rating (lb): | 34,981 lb |
| Component Description: | Take Up Bearing Only | Housing Material: | Cast Iron |
| Housing Style: | Take-Up Block | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Radial Clearance: | Standard |
| Cage Material: | Steel | Housing Type: | Take Up, Top Angle |
| Ability to Relubricate: | Yes | Insert: | USI5000-203-C |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Size Code: | 7 |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461381953 | Weight: | 11.29 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.00 IN |
| Packaged Height: | 3.31 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

