Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000K-315
Part #:737426
Catalog #:USRB5000K-315
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 8.44 in | Overall Width (in): | 4.96 in |
| Foot Height (in): | 2.5 in | Overall Length (in): | 14.25 in |
| Bore Diameter (in): | 3.9375 in | Bolt Size (in): | 1 in |
| Base Width (in): | 3.56 in | Base to Center Height (in): | 4.125 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Bolt Spacing Max (in): | 11.75 in |
| Bolt Spacing (in): | 10.88 in | Centerline to Outermost Bearing Face (in): | 2.95 in |
| Bolt Spacing Min (in): | 10 in | Base Length (in): | 14.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Shaft Locking Type: | Adapter Mount | Outer Ring Land Profile: | Standard |
| Radial Clearance: | Standard | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | End Cap: | No |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2250 rpm |
| Static Load Rating (lb): | 136,151 lb | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Two Bolt | Fixed/Expansion: | Fixed |
| Platform: | USRB | Radial Dynamic Load Capacity (lb): | 96,050 lb |
| Misalignment Type: | Dynamic | Bore Shape: | Straight |
| Housing Color: | Gray | Cage Material: | Steel |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Size Code: | 11 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000K-315 | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461412862 | Weight: | 46.62 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

