Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000K-311
Part #:737433
Catalog #:USRB5000K-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Base Width (in): | 3.56 in | Bore Diameter (in): | 3.6875 in |
| Base to Center Height (in): | 4.125 in | Overall Length (in): | 14.25 in |
| Bolt Size (in): | 1 in | Overall Width (in): | 4.96 in |
| Foot Height (in): | 2.5 in | Overall Height (in): | 8.44 in |
| Locking Collar Outside Diameter (in): | 5.7 in | Bolt Spacing Min (in): | 10 in |
| Bolt Spacing (in): | 10.88 in | Base Length (in): | 14.25 in |
| Centerline to Outermost Bearing Face (in): | 2.95 in | Bolt Spacing Max (in): | 11.75 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Fixed/Expansion: | Fixed | Housing Style: | Pillow Block |
| Misalignment Type: | Dynamic | Series: | USRB5000 |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 2250 rpm |
| Housing Type: | Pillow Block, Two Bolt | Bore Shape: | Straight |
| Cage Material: | Steel | Static Load Rating (lb): | 136,151 lb |
| Housing Color: | Gray | Measure Units: | Inch |
| Shaft Locking Type: | Adapter Mount | Outer Ring Land Profile: | Standard |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Lubrication Method: | Lubrication Fitting |
| Rolling Element: | Spherical Roller | Platform: | USRB |
| Radial Clearance: | Standard | End Cap: | No |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Size Code: | 11 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000K-311 | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461413395 | Weight: | 48.40 LB |
| Packaged Length: | 17.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 7.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

