Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000KE-207-C
Part #:737858
Catalog #:USRB5000KE-207-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Overall Length (in): | 9.25 in |
| Bolt Size (in): | 5/8 in | Base Width (in): | 2.69 in |
| Base to Center Height (in): | 2.75 in | Overall Height (in): | 5.69 in |
| Foot Height (in): | 1.75 in | Overall Width (in): | 3.52 in |
| Locking Collar Outside Diameter (in): | 4.1 in | Base Length (in): | 9.25 in |
| Bolt Spacing Max (in): | 7.44 in | Bolt Spacing (in): | 7.13 in |
| Centerline to Outermost Bearing Face (in): | 2.18 in | Bolt Spacing Min (in): | 6.81 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Cage Material: | Steel | Housing Color: | Gray |
| Static Load Rating (lb): | 59,535 lb | Radial Clearance: | Standard |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Maximum Speed (RPM): | 1750 rpm | Housing Material: | Cast Iron |
| Housing Type: | Pillow Block, Two Bolt | Measure Units: | Inch |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Shaft Locking Type: | Adapter Mount | Misalignment Type: | Dynamic |
| Housing Style: | Pillow Block | Series: | USRB5000 |
| Lubrication Method: | Lubrication Fitting | Fixed/Expansion: | Expansion |
| Ability to Relubricate: | Yes | Bearing Insert Finish: | Black Oxide |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (C): | 105 °C |
| Size Code: | 8 | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-207-C |
| Bearing Insert Material: | 52100 Bearing Steel | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461412657 | Weight: | 17.63 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

