Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000KE-107-C
Part #:738588
Catalog #:USRB5000KE-107-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.19 in | Bolt Size (in): | 1/2 in |
| Overall Length (in): | 6.88 in | Overall Width (in): | 2.82 in |
| Bore Diameter (in): | 1.4375 in | Overall Height (in): | 3.88 in |
| Base Width (in): | 2.19 in | Base to Center Height (in): | 1.875 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Length Through Bore (in): | 2.75 in |
| Bolt Spacing Min (in): | 4.69 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.31 in | Base Length (in): | 6.88 in |
| Centerline to Outermost Bearing Face (in): | 1.73 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Housing Construction: | Solid |
| Lubrication Method: | Lubrication Fitting | End Cap: | No |
| Housing Material: | Cast Iron | Measure Units: | Inch |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Series: | USRB5000 | Platform: | USRB |
| Rolling Element: | Spherical Roller | Housing Type: | Pillow Block, Two Bolt |
| Bore Shape: | Straight | Housing Color: | Gray |
| Maximum Speed (RPM): | 3000 rpm | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | Cage Material: | Steel |
| Shaft Locking Type: | Adapter Mount | Static Load Rating (lb): | 23,609 lb |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Insert: | USI5000K-107-C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Size Code: | 4 | Bearing Insert Finish: | Black Oxide |
| Vibration Frequency Roller Spin: | 0.0977 cps | Vibration Frequency Inner Ring Defect: | 0.1549 cps |
| Vibration Frequency Fundamental Train: | 0.007 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461414484 | Weight: | 6.84 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 4.06 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

