Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000KE-108-C
Part #:738595
Catalog #:USRB5000KE-108-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 1.19 in | Overall Width (in): | 2.82 in |
| Base Width (in): | 2.19 in | Base to Center Height (in): | 1.875 in |
| Bore Diameter (in): | 1.5000 in | Overall Length (in): | 6.88 in |
| Bolt Size (in): | 1/2 in | Overall Height (in): | 3.88 in |
| Locking Collar Outside Diameter (in): | 2.8 in | Centerline to Outermost Bearing Face (in): | 1.73 in |
| Bolt Spacing (in): | 5 in | Base Length (in): | 6.88 in |
| Bolt Spacing Max (in): | 5.31 in | Length Through Bore (in): | 2.75 in |
| Bolt Spacing Min (in): | 4.69 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Measure Units: | Inch |
| Rolling Element: | Spherical Roller | Shaft Locking Type: | Adapter Mount |
| Housing Material: | Cast Iron | Platform: | USRB |
| End Cap: | No | Fixed/Expansion: | Expansion |
| Bore Shape: | Straight | Radial Clearance: | Standard |
| Housing Color: | Gray | Maximum Speed (RPM): | 3000 rpm |
| Lubrication Method: | Lubrication Fitting | Outer Ring Land Profile: | Standard |
| Static Load Rating (lb): | 23,609 lb | Cage Material: | Steel |
| Misalignment Type: | Dynamic | Series: | USRB5000 |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Fundamental Train: | 0.007 cps | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000K-108-C | Size Code: | 4 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Inner Ring Defect: | 0.1549 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.0977 cps |
| Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461414569 | Weight: | 6.84 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 4.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

