Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000K-115 MHR
Part #:738598
Catalog #:USRB5000K-115 MHR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 8.38 in | Slot Length (in): | 1 in |
| Bolt Size (in): | 5/8 in | Overall Height (in): | 4.56 in |
| Overall Width (in): | 2.82 in | Base to Center Height (in): | 2.25 in |
| Bore Diameter (in): | 1.9375 in | Foot Height (in): | 1.38 in |
| Base Width (in): | 2.19 in | Locking Collar Outside Diameter (in): | 3.2 in |
| Length Through Bore (in): | 2.82 in | Base Length (in): | 8.38 in |
| Bolt Spacing (in): | 6.25 in | Bolt Spacing Max (in): | 6.56 in |
| Centerline to Outermost Bearing Face (in): | 1.64 in | Bolt Spacing Min (in): | 5.94 in |
Technical Specifications
| Radial Clearance: | Standard | Bore Shape: | Straight |
| Measure Units: | Inch | Housing Material: | Cast Iron |
| Lubrication Method: | Lubrication Fitting | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | Housing Color: | Gray |
| Cage Material: | Steel | Series: | USRB5000 |
| Shaft Locking Type: | Adapter Mount | Housing Style: | Pillow Block |
| Static Load Rating (lb): | 29,918 lb | End Cap: | Yes |
| Fixed/Expansion: | Fixed | Maximum Speed (RPM): | 4000 rpm |
| Radial Dynamic Load Capacity (lb): | 23,520 lb | Housing Construction: | Solid |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Misalignment Type: | Dynamic | Rolling Element: | Spherical Roller |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Bearing Insert Finish: | Black Oxide | Size Code: | 6 |
| Bearing Insert Material: | 52100 Bearing Steel | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Vibration Frequency Outer Ring Defect: | 0.1363 cps |
| Max Operating Temperature (C): | 105 °C | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000K-115 |
| Vibration Frequency Roller Spin: | 0.1151 cps |
General Specifications
| UPC: | 662461418147 | Weight: | 10.57 LB |
| Packaged Length: | 8.44 IN | Packaged Width: | 5.94 IN |
| Packaged Height: | 4.06 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

