Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000K-307-C
Part #:739119
Catalog #:USRB5000K-307-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 13 in | Bolt Size (in): | 7/8 in |
| Base to Center Height (in): | 3.75 in | Base Width (in): | 3.19 in |
| Bore Diameter (in): | 3.4375 in | Foot Height (in): | 2.25 in |
| Overall Height (in): | 7.5 in | Overall Width (in): | 4.55 in |
| Locking Collar Outside Diameter (in): | 5.5 in | Base Length (in): | 13 in |
| Bolt Spacing Max (in): | 10.75 in | Bolt Spacing Min (in): | 9.25 in |
| Bolt Spacing (in): | 10 in | Centerline to Outermost Bearing Face (in): | 2.74 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Multi-Lip Contact Seal |
| Fixed/Expansion: | Fixed | Measure Units: | Inch |
| Cage Material: | Steel | Lubrication Method: | Lubrication Fitting |
| Radial Clearance: | Standard | Maximum Speed (RPM): | 1350 rpm |
| Series: | USRB5000 | Misalignment Type: | Dynamic |
| End Cap: | No | Housing Color: | Gray |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Material: | Cast Iron |
| Shaft Locking Type: | Adapter Mount | Bore Shape: | Straight |
| Static Load Rating (lb): | 105,628 lb | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Rolling Element: | Spherical Roller | Platform: | USRB |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 10 | Insert: | USI5000K-307-C |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461415016 | Weight: | 39.06 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

