Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USRB5000KE-300
Part #:739239
Catalog #:USRB5000KE-300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Base to Center Height (in): | 3.25 in |
| Overall Length (in): | 10.44 in | Foot Height (in): | 2.25 in |
| Bore Diameter (in): | 3 in | Overall Width (in): | 3.91 in |
| Overall Height (in): | 6.44 in | Base Width (in): | 2.81 in |
| Locking Collar Outside Diameter (in): | 4.5 in | Bolt Spacing Min (in): | 7.81 in |
| Base Length (in): | 10.44 in | Bolt Spacing Max (in): | 8.44 in |
| Bolt Spacing (in): | 8.13 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Static Load Rating (lb): | 65,610 lb | Rolling Element: | Spherical Roller |
| Housing Material: | Cast Iron | Maximum Speed (RPM): | 3000 rpm |
| Shaft Locking Type: | Adapter Mount | Housing Style: | Pillow Block |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Radial Clearance: | Standard |
| Fixed/Expansion: | Expansion | Series: | USRB5000 |
| End Cap: | No | Misalignment Type: | Dynamic |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Measure Units: | Inch |
| Housing Type: | Pillow Block, Two Bolt | Lubrication Method: | Lubrication Fitting |
| Housing Color: | Gray | Platform: | USRB |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Size Code: | 9 |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000K-300 |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
General Specifications
| UPC: | 662461417539 | Weight: | 23.08 LB |
| Packaged Length: | 8.88 IN | Packaged Width: | 8.88 IN |
| Packaged Height: | 3.88 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

