Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-103-C
Part #:737003
Catalog #:USRB5000-103-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/8 in | Bore Diameter (in): | 1.1875 in |
| Foot Height (in): | 1.06 in | Overall Length (in): | 6.31 in |
| Base Width (in): | 2.19 in | Base to Center Height (in): | 1.75 in |
| Overall Width (in): | 2.75 in | Overall Height (in): | 3.75 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Length Through Bore (in): | 2.75 in |
| Bolt Spacing Max (in): | 5 in | Bolt Spacing (in): | 4.75 in |
| Bolt Spacing Min (in): | 4.5 in | Base Length (in): | 6.31 in |
| Centerline to Outermost Bearing Face (in): | 1.66 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Maximum Speed (RPM): | 3000 rpm | Measure Units: | Inch |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 20,368 lb |
| Housing Construction: | Solid | End Cap: | No |
| Platform: | USRB | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Misalignment Type: | Dynamic |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 23,609 lb | Fixed/Expansion: | Fixed |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Pillow Block |
| Cage Material: | Steel | Radial Clearance: | Standard |
| Setscrew Torque (in-lbs): | 168 in/lbs | Ability to Relubricate: | Yes |
| Bearing Insert Material: | 52100 Bearing Steel | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Vibration Frequency Roller Spin: | 0.0977 cps | Insert: | USI5000-103-C |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.007 cps | Max Operating Temperature (F): | 220 °F |
| Vibration Frequency Outer Ring Defect: | 0.1117 cps | Bearing Insert Finish: | Black Oxide |
| Size Code: | 3 | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461356388 | Weight: | 6.84 LB |
| Packaged Length: | 6.75 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 3.06 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

