Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-108-C
Part #:737009
Catalog #:USRB5000-108-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1/2 in | Bore Diameter (in): | 1.5000 in |
| Base to Center Height (in): | 1.875 in | Base Width (in): | 2.19 in |
| Overall Height (in): | 3.88 in | Foot Height (in): | 1.19 in |
| Overall Width (in): | 2.75 in | Overall Length (in): | 6.88 in |
| Locking Collar Outside Diameter (in): | 2.77 in | Bolt Spacing Min (in): | 4.69 in |
| Base Length (in): | 6.88 in | Centerline to Outermost Bearing Face (in): | 1.66 in |
| Length Through Bore (in): | 2.75 in | Bolt Spacing (in): | 5 in |
| Bolt Spacing Max (in): | 5.31 in |
Technical Specifications
| Maximum Speed (RPM): | 3000 rpm | Measure Units: | Inch |
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Bore Shape: | Straight | Housing Construction: | Solid |
| Radial Dynamic Load Capacity (lb): | 20,368 lb | Platform: | USRB |
| Housing Color: | Gray | Misalignment Type: | Dynamic |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 23,609 lb | Housing Style: | Pillow Block |
| Housing Material: | Cast Iron | Radial Clearance: | Standard |
| Cage Material: | Steel | Housing Type: | Pillow Block, Two Bolt |
| Shaft Locking Type: | Single Set Collar | Fixed/Expansion: | Fixed |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 168 in/lbs |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000-108-C |
| Vibration Frequency Inner Ring Defect: | 0.1549 cps | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Roller Spin: | 0.0977 cps | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Finish: | Black Oxide |
| Size Code: | 4 | Vibration Frequency Outer Ring Defect: | 0.1117 cps |
| Vibration Frequency Fundamental Train: | 0.007 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461356449 | Weight: | 6.48 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

