Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-303
Part #:737044
Catalog #:USRB5000-303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.1875 in |
| Overall Width (in): | 4.47 in | Base to Center Height (in): | 3.75 in |
| Overall Height (in): | 7.5 in | Overall Length (in): | 13 in |
| Base Width (in): | 3.19 in | Foot Height (in): | 2.25 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Bolt Spacing Min (in): | 9.25 in |
| Bolt Spacing (in): | 10 in | Base Length (in): | 13 in |
| Centerline to Outermost Bearing Face (in): | 2.65 in | Bolt Spacing Max (in): | 10.75 in |
| Length Through Bore (in): | 4.47 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Maximum Speed (RPM): | 2500 rpm |
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Misalignment Type: | Dynamic |
| Housing Color: | Gray | End Cap: | No |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Cage Material: | Steel |
| Fixed/Expansion: | Fixed | Shaft Locking Type: | Single Set Collar |
| Housing Type: | Pillow Block, Two Bolt | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-303 |
| Size Code: | 10 | Max Operating Temperature (C): | 105 °C |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461357576 | Weight: | 37.09 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

