Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-307
Part #:737048
Catalog #:USRB5000-307
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.4375 in |
| Overall Height (in): | 7.5 in | Base to Center Height (in): | 3.75 in |
| Base Width (in): | 3.19 in | Overall Width (in): | 4.47 in |
| Foot Height (in): | 2.25 in | Overall Length (in): | 13 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Centerline to Outermost Bearing Face (in): | 2.65 in |
| Bolt Spacing (in): | 10 in | Bolt Spacing Min (in): | 9.25 in |
| Bolt Spacing Max (in): | 10.75 in | Base Length (in): | 13 in |
| Length Through Bore (in): | 4.47 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Maximum Speed (RPM): | 2500 rpm | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Construction: | Solid |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Housing Color: | Gray |
| Misalignment Type: | Dynamic | End Cap: | No |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Housing Type: | Pillow Block, Two Bolt |
| Housing Style: | Pillow Block | Cage Material: | Steel |
| Radial Clearance: | Standard | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 10 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-307 |
General Specifications
| UPC: | 662461359334 | Weight: | 37.12 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

