Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000E-200-C
Part #:737093
Catalog #:USRB5000E-200-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2 in |
| Overall Height (in): | 4.56 in | Overall Width (in): | 2.88 in |
| Base to Center Height (in): | 2.25 in | Foot Height (in): | 1.38 in |
| Overall Length (in): | 8.38 in | Base Width (in): | 2.19 in |
| Slot Length (in): | 1 in | Locking Collar Outside Diameter (in): | 3 in |
| Bolt Spacing (in): | 6.25 in | Bolt Spacing Max (in): | 6.56 in |
| Centerline to Outermost Bearing Face (in): | 1.69 in | Base Length (in): | 8.38 in |
| Length Through Bore (in): | 2.88 in | Bolt Spacing Min (in): | 5.31 in |
| Expansion Capability (in): | 0.25 in |
Technical Specifications
| Measure Units: | Inch | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Maximum Speed (RPM): | 2500 rpm |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Housing Construction: | Solid | Platform: | USRB |
| Outer Ring Land Profile: | Standard | Housing Color: | Gray |
| Misalignment Type: | Dynamic | End Cap: | No |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 28,021 lb | Cage Material: | Steel |
| Housing Style: | Pillow Block | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Radial Clearance: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 300 in/lbs |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-200-C |
| Vibration Frequency Inner Ring Defect: | 0.1804 cps | Vibration Frequency Fundamental Train: | 0.0072 cps |
| Bearing Insert Finish: | Black Oxide | Vibration Frequency Roller Spin: | 0.1151 cps |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Size Code: | 6 | Bearing Insert Material: | 52100 Bearing Steel |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461366424 | Weight: | 9.10 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

