Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000E-207
Part #:737096
Catalog #:USRB5000E-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 5/8 in | Bore Diameter (in): | 2.4375 in |
| Base to Center Height (in): | 2.75 in | Overall Length (in): | 9.25 in |
| Foot Height (in): | 1.75 in | Overall Width (in): | 3.29 in |
| Overall Height (in): | 5.69 in | Base Width (in): | 2.69 in |
| Locking Collar Outside Diameter (in): | 4 in | Centerline to Outermost Bearing Face (in): | 1.95 in |
| Length Through Bore (in): | 3.38 in | Base Length (in): | 9.25 in |
| Bolt Spacing Max (in): | 7.44 in | Bolt Spacing Min (in): | 6.81 in |
| Bolt Spacing (in): | 7.13 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3250 rpm |
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 59,535 lb | Housing Style: | Pillow Block |
| Housing Material: | Cast Iron | Housing Type: | Pillow Block, Two Bolt |
| Fixed/Expansion: | Expansion | Cage Material: | Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Max Operating Temperature (C): | 105 °C | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Bearing Insert Finish: | Black Oxide |
| Size Code: | 8 | Insert: | USI5000-207 |
General Specifications
| UPC: | 662461366486 | Weight: | 16.35 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

