Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000E-300
Part #:737116
Catalog #:USRB5000E-300
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 3/4 in | Bore Diameter (in): | 3 in |
| Overall Height (in): | 6.44 in | Overall Length (in): | 10.44 in |
| Foot Height (in): | 2.25 in | Base to Center Height (in): | 3.25 in |
| Overall Width (in): | 3.69 in | Base Width (in): | 2.81 in |
| Locking Collar Outside Diameter (in): | 4.53 in | Base Length (in): | 10.44 in |
| Centerline to Outermost Bearing Face (in): | 2.36 in | Length Through Bore (in): | 3.69 in |
| Bolt Spacing (in): | 8.13 in | Bolt Spacing Min (in): | 7.81 in |
| Bolt Spacing Max (in): | 8.44 in |
Technical Specifications
| Measure Units: | Inch | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Radial Dynamic Load Capacity (lb): | 47,447 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Misalignment Type: | Dynamic |
| Platform: | USRB | Outer Ring Land Profile: | Standard |
| End Cap: | No | Housing Color: | Gray |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 65,610 lb | Cage Material: | Steel |
| Radial Clearance: | Standard | Shaft Locking Type: | Single Set Collar |
| Housing Material: | Cast Iron | Fixed/Expansion: | Expansion |
| Housing Type: | Pillow Block, Two Bolt | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Insert: | USI5000-300 |
| Max Operating Temperature (F): | 220 °F | Bearing Insert Finish: | Black Oxide |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Size Code: | 9 |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461366707 | Weight: | 23.08 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

