Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000E-303
Part #:737120
Catalog #:USRB5000E-303
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.1875 in |
| Overall Length (in): | 13 in | Base Width (in): | 3.19 in |
| Foot Height (in): | 2.25 in | Base to Center Height (in): | 3.75 in |
| Overall Width (in): | 4.47 in | Overall Height (in): | 7.5 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Bolt Spacing Min (in): | 9.25 in |
| Length Through Bore (in): | 4.47 in | Bolt Spacing (in): | 10 in |
| Base Length (in): | 13 in | Centerline to Outermost Bearing Face (in): | 2.65 in |
| Bolt Spacing Max (in): | 10.75 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Seal Type: | Felt Labyrinth Seal |
| Maximum Speed (RPM): | 2500 rpm | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Housing Construction: | Solid |
| Bore Shape: | Straight | Misalignment Type: | Dynamic |
| End Cap: | No | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Radial Clearance: | Standard |
| Housing Material: | Cast Iron | Housing Style: | Pillow Block |
| Cage Material: | Steel | Fixed/Expansion: | Expansion |
| Shaft Locking Type: | Single Set Collar | Housing Type: | Pillow Block, Two Bolt |
| Ability to Relubricate: | Yes | Max Operating Temperature (C): | 105 °C |
| Insert: | USI5000-303 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Grease Fitting Thread Size: | 1/8 NPT |
| Size Code: | 10 | Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461366776 | Weight: | 31.60 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

