Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000E-308-C
Part #:737129
Catalog #:USRB5000E-308-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 3.5000 in |
| Foot Height (in): | 2.25 in | Base Width (in): | 3.19 in |
| Base to Center Height (in): | 3.75 in | Overall Width (in): | 4.47 in |
| Overall Height (in): | 7.5 in | Overall Length (in): | 13 in |
| Locking Collar Outside Diameter (in): | 5.31 in | Centerline to Outermost Bearing Face (in): | 2.65 in |
| Bolt Spacing (in): | 10 in | Bolt Spacing Min (in): | 9.25 in |
| Length Through Bore (in): | 4.47 in | Base Length (in): | 13 in |
| Bolt Spacing Max (in): | 10.75 in |
Technical Specifications
| Measure Units: | Inch | Maximum Speed (RPM): | 1350 rpm |
| Rolling Element: | Spherical Roller | Seal Type: | Multi-Lip Contact Seal |
| Bore Shape: | Straight | Radial Dynamic Load Capacity (lb): | 72,640 lb |
| Housing Construction: | Solid | Outer Ring Land Profile: | Standard |
| Housing Color: | Gray | Platform: | USRB |
| Misalignment Type: | Dynamic | End Cap: | No |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 105,628 lb | Housing Type: | Pillow Block, Two Bolt |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Housing Style: | Pillow Block | Shaft Locking Type: | Single Set Collar |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Insert: | USI5000-308-C | Bearing Insert Finish: | Black Oxide |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Size Code: | 10 | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461366899 | Weight: | 35.22 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 8.13 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

