Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000E-311
Part #:737132
Catalog #:USRB5000E-311
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 3.6875 in |
| Overall Length (in): | 14.25 in | Base Width (in): | 3.56 in |
| Overall Width (in): | 4.94 in | Foot Height (in): | 2.5 in |
| Overall Height (in): | 8.44 in | Base to Center Height (in): | 4.125 in |
| Locking Collar Outside Diameter (in): | 6 in | Bolt Spacing (in): | 10.88 in |
| Bolt Spacing Min (in): | 10 in | Centerline to Outermost Bearing Face (in): | 2.93 in |
| Base Length (in): | 14.25 in | Bolt Spacing Max (in): | 11.75 in |
| Length Through Bore (in): | 4.94 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Measure Units: | Inch |
| Seal Type: | Felt Labyrinth Seal | Maximum Speed (RPM): | 2250 rpm |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 136,151 lb | Housing Style: | Pillow Block |
| Radial Clearance: | Standard | Fixed/Expansion: | Expansion |
| Housing Type: | Pillow Block, Two Bolt | Cage Material: | Steel |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease | Insert: | USI5000-311 |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Size Code: | 11 | Max Operating Temperature (C): | 105 °C |
| Max Operating Temperature (F): | 220 °F | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461366943 | Weight: | 44.60 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 9.25 IN |
| Packaged Height: | 5.25 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

