Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-115 CSK
Part #:739058
Catalog #:USRB5000-115 CSK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Slot Length (in): | 1 in | Bore Diameter (in): | 1.9375 in |
| Overall Length (in): | 8.38 in | Base Width (in): | 2.19 in |
| Base to Center Height (in): | 2.25 in | Overall Width (in): | 2.88 in |
| Bolt Size (in): | 5/8 in | Foot Height (in): | 1.38 in |
| Overall Height (in): | 4.56 in | Locking Collar Outside Diameter (in): | 3 in |
| Base Length (in): | 8.38 in | Centerline to Outermost Bearing Face (in): | 1.69 in |
| Length Through Bore (in): | 2.88 in | Bolt Spacing Max (in): | 6.56 in |
| Bolt Spacing Min (in): | 5.94 in | Bolt Spacing (in): | 6.25 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Pillow Block, Two Bolt | End Cap: | No |
| Rolling Element: | Spherical Roller | Radial Dynamic Load Capacity (lb): | 23,520 lb |
| Radial Clearance: | Standard | Bore Shape: | Straight |
| Static Load Rating (lb): | 29,918 lb | Shaft Locking Type: | Single Set Collar |
| Housing Style: | Pillow Block | Outer Ring Land Profile: | Standard |
| Cage Material: | Steel | Housing Material: | Cast Iron |
| Lubrication Method: | Lubrication Fitting | Measure Units: | Inch |
| Platform: | USRB | Series: | USRB5000 |
| Misalignment Type: | Dynamic | Fixed/Expansion: | Fixed |
| Housing Color: | Gray | Maximum Speed (RPM): | 4000 rpm |
| Setscrew Torque (in-lbs): | 84 in/lbs | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Vibration Frequency Inner Ring Defect: | 0.1804 cps |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Size Code: | 6 | Grease Fitting Thread Size: | 1/8 NPT |
| Vibration Frequency Fundamental Train: | 0.0072 cps | Max Operating Temperature (C): | 105 °C |
| Vibration Frequency Roller Spin: | 0.1151 cps | Insert: | USI5000-115 |
| Vibration Frequency Outer Ring Defect: | 0.1363 cps |
General Specifications
| UPC: | 662461368282 | Weight: | 10.10 LB |
| Packaged Length: | 9.25 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 3.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

