Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-215 CSK
Part #:739059
Catalog #:USRB5000-215 CSK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Foot Height (in): | 2.25 in | Overall Height (in): | 6.44 in |
| Base Width (in): | 2.81 in | Overall Length (in): | 10.44 in |
| Overall Width (in): | 3.69 in | Base to Center Height (in): | 3.25 in |
| Bore Diameter (in): | 2.9375 in | Bolt Size (in): | 3/4 in |
| Locking Collar Outside Diameter (in): | 4.52 in | Base Length (in): | 10.44 in |
| Bolt Spacing Min (in): | 7.81 in | Bolt Spacing (in): | 8.13 in |
| Length Through Bore (in): | 3.69 in | Centerline to Outermost Bearing Face (in): | 2.36 in |
| Bolt Spacing Max (in): | 8.44 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Cage Material: | Steel | Outer Ring Land Profile: | Standard |
| End Cap: | No | Radial Dynamic Load Capacity (lb): | 47,447 lb |
| Static Load Rating (lb): | 65,610 lb | Measure Units: | Inch |
| Housing Type: | Pillow Block, Two Bolt | Housing Color: | Gray |
| Shaft Locking Type: | Single Set Collar | Housing Material: | Cast Iron |
| Fixed/Expansion: | Fixed | Radial Clearance: | Standard |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Bore Shape: | Straight | Series: | USRB5000 |
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 3000 rpm |
| Lubrication Method: | Lubrication Fitting | Housing Style: | Pillow Block |
| Ability to Relubricate: | Yes | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000-215 |
| Size Code: | 9 | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F | Max Operating Temperature (C): | 105 °C |
| Lubricant: | Lithium Complex NLGI 2 Grease | Bearing Insert Material: | 52100 Bearing Steel |
General Specifications
| UPC: | 662461368299 | Weight: | 23.20 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

