Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Collar Mount Lock - USRB5000-207 CSK
Part #:739060
Catalog #:USRB5000-207 CSK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Length (in): | 9.25 in | Bolt Size (in): | 5/8 in |
| Base Width (in): | 2.69 in | Overall Height (in): | 5.69 in |
| Overall Width (in): | 3.29 in | Base to Center Height (in): | 2.75 in |
| Bore Diameter (in): | 2.4375 in | Foot Height (in): | 1.75 in |
| Locking Collar Outside Diameter (in): | 4 in | Bolt Spacing (in): | 7.13 in |
| Base Length (in): | 9.25 in | Length Through Bore (in): | 3.38 in |
| Bolt Spacing Max (in): | 7.44 in | Centerline to Outermost Bearing Face (in): | 1.95 in |
| Bolt Spacing Min (in): | 6.81 in |
Technical Specifications
| Housing Construction: | Solid | Maximum Speed (RPM): | 3250 rpm |
| Seal Type: | Felt Labyrinth Seal | Static Load Rating (lb): | 59,535 lb |
| Rolling Element: | Spherical Roller | Bore Shape: | Straight |
| Measure Units: | Inch | Radial Dynamic Load Capacity (lb): | 44,691 lb |
| Series: | USRB5000 | Housing Color: | Gray |
| Lubrication Method: | Lubrication Fitting | Options: | 45° Lube Fitting |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Cage Material: | Steel | Fixed/Expansion: | Fixed |
| Shaft Locking Type: | Single Set Collar | Housing Style: | Pillow Block |
| Radial Clearance: | Standard | Housing Type: | Pillow Block, Two Bolt |
| Housing Material: | Cast Iron | Ability to Relubricate: | Yes |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (C): | 105 °C |
| Size Code: | 8 | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Bearing Insert Finish: | Black Oxide |
| Insert: | USI5000-207 | Grease Fitting Thread Size: | 1/8 NPT |
| Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461368305 | Weight: | 16.35 LB |
| Packaged Length: | 9.68 IN | Packaged Width: | 5.69 IN |
| Packaged Height: | 3.19 IN | HTC: | 8483.20.8080 |
| Country of Origin: | Mexico |

