Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5000E-415-C
Part #:737149
Catalog #:USRB5000E-415-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 7/8 in | Bore Diameter (in): | 4.9375 in |
| Overall Length (in): | 18.5 in | Overall Height (in): | 10.88 in |
| Foot Height (in): | 3 in | Base to Center Height (in): | 5.5 in |
| Overall Width (in): | 7.42 in | Base Width (in): | 5.13 in |
| Locking Collar Outside Diameter (in): | 7.5 in | Length Through Bore (in): | 7.42 in |
| Centerline to Outermost Bearing Face (in): | 3.54 in | Bolt Spacing Max (in): | 16 in |
| Bolt Spacing Min (in): | 15 in | Base Length (in): | 18.5 in |
| Bolt Spacing (in): | 15.5 in |
Technical Specifications
| Seal Type: | Multi-Lip Contact Seal | Rolling Element: | Spherical Roller |
| Measure Units: | Inch | Maximum Speed (RPM): | 900 rpm |
| Radial Dynamic Load Capacity (lb): | 158,816 lb | Bore Shape: | Straight |
| Housing Construction: | Solid | Platform: | USRB |
| Misalignment Type: | Dynamic | Housing Color: | Gray |
| End Cap: | No | Outer Ring Land Profile: | Standard |
| Series: | USRB5000 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 247,307 lb | Shaft Locking Type: | Double Set Collar |
| Housing Type: | Pillow Block, Four Bolt | Fixed/Expansion: | Expansion |
| Housing Material: | Cast Iron | Housing Style: | Pillow Block |
| Radial Clearance: | Standard | Cage Material: | Steel |
| Ability to Relubricate: | Yes | Insert: | USI5000-415-C |
| Bearing Insert Finish: | Black Oxide | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (C): | 105 °C |
| Size Code: | 13 | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461357392 | Weight: | 100.00 LB |
| Packaged Length: | 20.13 IN | Packaged Width: | 14.13 IN |
| Packaged Height: | 6.75 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

