Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5532E-507
Part #:738224
Catalog #:USRB5532E-507
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 5.4375 in |
| Base to Center Height (in): | 6.688 in | Foot Height (in): | 2.63 in |
| Overall Width (in): | 9.03 in | Overall Length (in): | 22 in |
| Base Width (in): | 6.25 in | Overall Height (in): | 13.53 in |
| Locking Collar Outside Diameter (in): | 8.5 in | Bolt Spacing Width (in): | 3.75 in |
| Bolt Spacing Min (in): | 17.38 in | Centerline to Outermost Bearing Face (in): | 4.72 in |
| Bolt Spacing Max (in): | 19.25 in | Bolt Spacing (in): | 18.32 in |
| Base Length (in): | 22 in | Length Through Bore (in): | 9.03 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1500 rpm |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Housing Construction: | Split | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 196,682 lb | Outer Ring Land Profile: | Standard |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Housing Color: | Gray | End Cap: | No |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 290,447 lb | Housing Style: | Pillow Block |
| Housing Type: | Pillow Block, Four Bolt | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Shaft Locking Type: | Double Set Collar |
| Radial Clearance: | Standard | Housing Material: | Ductile Iron |
| Ability to Relubricate: | Yes | Size Code: | 14 |
| Bearing Insert Finish: | Black Oxide | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Lubricant: | Lithium Complex NLGI 2 Grease | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000-507 |
General Specifications
| UPC: | 662461353776 | Weight: | 228.46 LB |
| Packaged Length: | 22.00 IN | Packaged Width: | 7.84 IN |
| Packaged Height: | 13.53 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

