Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5536E-607-C
Part #:738229
Catalog #:USRB5536E-607-C
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 in | Bore Diameter (in): | 6.4375 in |
| Overall Width (in): | 10.5 in | Foot Height (in): | 3 in |
| Overall Length (in): | 26.75 in | Base to Center Height (in): | 7.5 in |
| Base Width (in): | 7.13 in | Overall Height (in): | 15.94 in |
| Locking Collar Outside Diameter (in): | 11 in | Bolt Spacing (in): | 22.26 in |
| Length Through Bore (in): | 10.5 in | Base Length (in): | 26.75 in |
| Bolt Spacing Max (in): | 23.63 in | Bolt Spacing Width (in): | 4.63 in |
| Bolt Spacing Min (in): | 20.88 in | Centerline to Outermost Bearing Face (in): | 5.45 in |
Technical Specifications
| Maximum Speed (RPM): | 750 rpm | Rolling Element: | Spherical Roller |
| Seal Type: | Multi-Lip Contact Seal | Measure Units: | Inch |
| Radial Dynamic Load Capacity (lb): | 334,229 lb | Bore Shape: | Straight |
| Housing Construction: | Split | Housing Color: | Gray |
| Misalignment Type: | Dynamic | End Cap: | No |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 498,544 lb | Housing Type: | Pillow Block, Four Bolt |
| Housing Style: | Pillow Block | Cage Material: | Steel |
| Fixed/Expansion: | Expansion | Shaft Locking Type: | Double Set Collar |
| Housing Material: | Ductile Iron | Radial Clearance: | Standard |
| Ability to Relubricate: | Yes | Size Code: | 16 |
| Max Operating Temperature (C): | 105 °C | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (F): | 220 °F | Insert: | USI5000-607-C |
| Bearing Insert Finish: | Black Oxide | Lubricant: | Lithium Complex NLGI 2 Grease |
| Grease Fitting Thread Size: | 1/8 NPT | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
General Specifications
| UPC: | 662461353820 | Weight: | 389.92 LB |
| Packaged Length: | 26.75 IN | Packaged Width: | 9.01 IN |
| Packaged Height: | 15.95 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

