Sealmaster Mounted Cast Iron Two Bolt Pillow Block Spherical Roller - 52100 Bearing Steel, Black Oxided - Double Collar Mount Lock - USRB5538E-700
Part #:738234
Catalog #:USRB5538E-700
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bolt Size (in): | 1 1/4 in | Bore Diameter (in): | 7 in |
| Foot Height (in): | 3.13 in | Overall Length (in): | 28 in |
| Base to Center Height (in): | 7.875 in | Overall Width (in): | 10.5 in |
| Base Width (in): | 7.5 in | Overall Height (in): | 16.56 in |
| Locking Collar Outside Diameter (in): | 11 in | Centerline to Outermost Bearing Face (in): | 5.45 in |
| Bolt Spacing Min (in): | 21.63 in | Length Through Bore (in): | 10.5 in |
| Base Length (in): | 28 in | Bolt Spacing Width (in): | 4.5 in |
| Bolt Spacing (in): | 23.01 in | Bolt Spacing Max (in): | 24.38 in |
Technical Specifications
| Rolling Element: | Spherical Roller | Maximum Speed (RPM): | 1500 rpm |
| Seal Type: | Felt Labyrinth Seal | Measure Units: | Inch |
| Housing Construction: | Split | Bore Shape: | Straight |
| Radial Dynamic Load Capacity (lb): | 334,229 lb | Housing Color: | Gray |
| Outer Ring Land Profile: | Standard | End Cap: | No |
| Platform: | USRB | Misalignment Type: | Dynamic |
| Series: | USRB5500 | Lubrication Method: | Lubrication Fitting |
| Static Load Rating (lb): | 498,544 lb | Cage Material: | Steel |
| Housing Style: | Pillow Block | Radial Clearance: | Standard |
| Housing Material: | Ductile Iron | Shaft Locking Type: | Double Set Collar |
| Fixed/Expansion: | Expansion | Housing Type: | Pillow Block, Four Bolt |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Size Code: | 16 | Bearing Insert Finish: | Black Oxide |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Max Operating Temperature (F): | 220 °F |
| Insert: | USI5000-700 | Lubricant: | Lithium Complex NLGI 2 Grease |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
General Specifications
| UPC: | 662461353875 | Weight: | 431.73 LB |
| Packaged Length: | 28.00 IN | Packaged Width: | 9.20 IN |
| Packaged Height: | 16.56 IN | HTC: | 8483.20.8080 |
| Country of Origin: | United States of America |

