Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-203
Part #:737771
Catalog #:USTU5000K-203
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 3.16 in | Slot Length (in): | 3.75 in |
| Slot Width (in): | 0.81 in | Bore Diameter (in): | 2.1875 in |
| Overall Height (in): | 5.25 in | Overall Length (in): | 6.81 in |
| Adjustment Pad Height (in): | 3.5 in | Locking Collar Outside Diameter (in): | 3.5 in |
| Slot Spacing (in): | 4.5 in | Adjusting Screw Square Nut Seat Height (in): | 2.25 in |
| Adjustment Slot Width (in): | 1.19 in | Adjusting Screw Clearance Hole Diameter (in): | 1.19 in |
| Length Through Bore (in): | 3.16 in | Centerline to Outermost Bearing Face (in): | 1.98 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 4.88 in |
Technical Specifications
| Housing Construction: | Solid | Seal Type: | Felt Labyrinth Seal |
| Housing Type: | Take Up, Wide Slot | Misalignment Type: | Dynamic |
| Housing Style: | Take-Up Block | Platform: | USRB |
| Shaft Locking Type: | Adapter Mount | Housing Color: | Gray |
| Frame Type: | Center Pull Wide Slot | Component Description: | Take Up Bearing Only |
| Fixed/Expansion: | Fixed | Maximum Speed (RPM): | 3750 rpm |
| End Cap: | No | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Measure Units: | Inch |
| Housing Material: | Cast Iron | Series: | USTU5000 |
| Lubrication Method: | Lubrication Fitting | Cage Material: | Steel |
| Radial Dynamic Load Capacity (lb): | 28,087 lb | Static Load Rating (lb): | 34,981 lb |
| Bore Shape: | Straight | Outer Ring Land Profile: | Standard |
| Ability to Relubricate: | Yes | Setscrew Torque (in-lbs): | 84 in/lbs |
| Lubricant: | Lithium Complex NLGI 2 Grease | Grease Fitting Thread Size: | 1/8 NPT |
| Bearing Insert Material: | 52100 Bearing Steel | Max Operating Temperature (F): | 220 °F |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Finish: | Black Oxide |
| Size Code: | 7 | Insert: | USI5000K-203 |
| Max Operating Temperature (C): | 105 °C |
General Specifications
| UPC: | 662461412091 | Weight: | 10.92 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.75 IN |
| Packaged Height: | 4.69 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

