Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000AE-207
Part #:737922
Catalog #:USTU5000AE-207
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.4375 in | Slot Width (in): | 1.06 in |
| Base to Center Height (in): | 4.938 in | Overall Length (in): | 7.94 in |
| Overall Height (in): | 5.88 in | Overall Width (in): | 4.31 in |
| Slot Length (in): | 4.75 in | Adjustment Slot Width (in): | 1.31 in |
| Locking Collar Outside Diameter (in): | 3.98 in | Adjustment Pad Height (in): | 3.75 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.25 in | Slot Spacing (in): | 5.13 in |
| Adjusting Screw Clearance Hole Diameter (in): | 1.31 in | Centerline to Outermost Bearing Face (in): | 2.88 in |
| Length Through Bore (in): | 4.34 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 5.75 in |
Technical Specifications
| Radial Dynamic Load Capacity (lb): | 44,691 lb | Housing Color: | Gray |
| Bore Shape: | Straight | Measure Units: | Inch |
| Housing Construction: | Solid | Outer Ring Land Profile: | Standard |
| Static Load Rating (lb): | 59,535 lb | Seal Type: | Felt Labyrinth Seal |
| Rolling Element: | Spherical Roller | Platform: | USRB |
| End Cap: | No | Misalignment Type: | Dynamic |
| Maximum Speed (RPM): | 3250 rpm | Lubrication Method: | Lubrication Fitting |
| Series: | USTU5000 | Component Description: | Take Up Bearing Only |
| Housing Material: | Cast Iron | Housing Type: | Take Up |
| Fixed/Expansion: | Expansion | Radial Clearance: | Standard |
| Cage Material: | Steel | Shaft Locking Type: | Adapter Mount |
| Housing Style: | Take-Up Block | Ability to Relubricate: | Yes |
| Lubricant: | Lithium Complex NLGI 2 Grease | Size Code: | 8 |
| Bearing Insert Finish: | Black Oxide | Insert: | USI5000AE-207 |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Bearing Insert Material: | 52100 Bearing Steel |
| Max Operating Temperature (C): | 105 °C | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (F): | 220 °F |
General Specifications
| UPC: | 662461376751 | Weight: | 17.69 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 7.63 IN |
| Packaged Height: | 5.00 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

