Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-308
Part #:738340
Catalog #:USTU5000K-308
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Height (in): | 7.63 in | Overall Width (in): | 4.55 in |
| Bore Diameter (in): | 3.5000 in | Overall Length (in): | 10.44 in |
| Slot Width (in): | 1.81 in | Slot Spacing (in): | 6.81 in |
| Adjusting Screw Square Nut Seat Height (in): | 2.88 in | Locking Collar Outside Diameter (in): | 5.5 in |
| Adjustment Slot Width (in): | 1.81 in | Adjusting Screw Clearance Hole Diameter (in): | 1.81 in |
| Adjustment Pad Height (in): | 4.88 in | Centerline to Outermost Bearing Face (in): | 2.74 in |
| Housing Outside Diameter to Cast Square Nut Slot Face (in): | 7.63 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Housing Type: | Take Up, Wide Slot | Housing Style: | Take-Up Block |
| Housing Color: | Gray | Fixed/Expansion: | Fixed |
| Outer Ring Land Profile: | Standard | Platform: | USRB |
| Component Description: | Take Up Bearing Only | Frame Type: | Center Pull Wide Slot |
| Static Load Rating (lb): | 105,628 lb | Rolling Element: | Spherical Roller |
| Radial Clearance: | Standard | Misalignment Type: | Dynamic |
| Bore Shape: | Straight | Shaft Locking Type: | Adapter Mount |
| Series: | USTU5000 | Housing Material: | Cast Iron |
| Cage Material: | Steel | Measure Units: | Inch |
| Maximum Speed (RPM): | 2500 rpm | End Cap: | No |
| Radial Dynamic Load Capacity (lb): | 72,640 lb | Lubrication Method: | Lubrication Fitting |
| Ability to Relubricate: | Yes | Lubricant: | Lithium Complex NLGI 2 Grease |
| Bearing Insert Material: | 52100 Bearing Steel | Insert: | USI5000K-308 |
| Bearing Insert Finish: | Black Oxide | Grease Fitting Thread Size: | 1/8 NPT |
| Max Operating Temperature (C): | 105 °C | Misalignment Capability: | ±2.0° Misalignment - Dynamic |
| Max Operating Temperature (F): | 220 °F | Size Code: | 10 |
General Specifications
| UPC: | 662461413258 | Weight: | 40.96 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 11.00 IN |
| Packaged Height: | 6.63 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

