Sealmaster Mounted Cast Iron Wide Slot Take Up Spherical Roller - 52100 Bearing Steel, Black Oxided - Adapter Mount Lock - USTU5000K-400
Part #:738403
Catalog #:USTU5000K-400
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (in): | 5.2 in | Slot Width (in): | 2.06 in |
| Overall Height (in): | 9.44 in | Bore Diameter (in): | 4 in |
| Overall Length (in): | 11.81 in | Locking Collar Outside Diameter (in): | 5.7 in |
| Adjustment Slot Width (in): | 2.13 in | Adjusting Screw Square Nut Seat Height (in): | 3.38 in |
| Adjustment Pad Height (in): | 5.63 in | Slot Spacing (in): | 8.63 in |
| Adjusting Screw Clearance Hole Diameter (in): | 2.19 in | Housing Outside Diameter to Cast Square Nut Slot Face (in): | 8.57 in |
| Centerline to Outermost Bearing Face (in): | 2.95 in |
Technical Specifications
| Seal Type: | Felt Labyrinth Seal | Housing Construction: | Solid |
| Misalignment Type: | Dynamic | Platform: | USRB |
| Lubrication Method: | Lubrication Fitting | Housing Color: | Gray |
| Radial Dynamic Load Capacity (lb): | 96,050 lb | Bore Shape: | Straight |
| Fixed/Expansion: | Fixed | Frame Type: | Center Pull Wide Slot |
| Series: | USTU5000 | Maximum Speed (RPM): | 2250 rpm |
| Component Description: | Take Up Bearing Only | Shaft Locking Type: | Adapter Mount |
| Measure Units: | Inch | Static Load Rating (lb): | 136,151 lb |
| Cage Material: | Steel | End Cap: | No |
| Housing Style: | Take-Up Block | Rolling Element: | Spherical Roller |
| Housing Type: | Take Up, Wide Slot | Outer Ring Land Profile: | Standard |
| Radial Clearance: | Standard | Housing Material: | Cast Iron |
| Ability to Relubricate: | Yes | Bearing Insert Material: | 52100 Bearing Steel |
| Grease Fitting Thread Size: | 1/8 NPT | Max Operating Temperature (F): | 220 °F |
| Bearing Insert Finish: | Black Oxide | Max Operating Temperature (C): | 105 °C |
| Misalignment Capability: | ±2.0° Misalignment - Dynamic | Insert: | USI5000K-400 |
| Size Code: | 11 | Lubricant: | Lithium Complex NLGI 2 Grease |
General Specifications
| UPC: | 662461417898 | Weight: | 63.60 LB |
| Packaged Length: | 13.25 IN | Packaged Width: | 13.25 IN |
| Packaged Height: | 6.25 IN | HTC: | 8483.20.4080 |
| Country of Origin: | United States of America |

